IESNA:LM-63-2002
[TEST]P1056073
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1129
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
808 800.1 797.7 791.4 781.9 770.8 757.3 741.5 724.8 705
683.7 661.5 636.9 611.6 585.4 558.5 530.8 503.8 472.9 445.2
415.1 385 355.7 324.8 294.7 263.8 232.9 202 170.3 140.2
110.9 82.4 56.2 32.5 11.9 0 0
808 809.6 804.1 793.8 779.5 762.9 741.5 718.5 693.2 664.6
636.1 605.2 572.7 539.5 504.6 469.8 434.1 398.5 362.8 328
290.7 255.9 221 186.2 152.1 119.6 89.5 61 37.2 19
11.9 6.3 2.4 0.8 0 0 0
808 801.7 790.6 774 751 723.3 692.4 658.3 621.1 580.7
539.5 495.9 452.3 407.2 362.8 320 276.5 235.3 194.9 156.1
121.2 88.7 58.6 31.7 15.8 12.7 8.7 5.5 3.2 1.6
0.8 0.8 0 0 0 0 0
808 802.5 786.6 763.7 733.6 697.9 659.9 615.5 568 518.1
468.2 417.5 366 318.5 270.1 224.2 180.6 139.4 103.8 70.5
41.2 18.2 13.5 10.3 7.9 4.8 3.2 1.6 0.8 0.8
0.8 0.8 0 0 0 0 0
808 803.3 789.8 764.5 731.2 692.4 649.6 602.8 552.2 498.3
444.4 389.8 337.5 286.8 237.7 190.9 148.1 109.3 75.3 44.4
19 14.3 11.1 7.9 5.5 3.2 2.4 0.8 0.8 0.8
0 0 0 0 0 0 0
